For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
GVM 90 H - Rotary fitting (screw-in connector), angle 90°, friction bearing
Bill of material
GVM 90 NW 03 HS H
DES
Identifier
GVM 90 NW 03 HS H
SER
Series
Heavy
PRES
Pressure
PN 400 bar
OD
Pipe diameter OD
6 mm
G1
Thread G1
M 12 x 1.5
G2
Thread G2
M 14 x 1.5
D3
Diameter D3
17 mm
I
Length I
12 mm
H
Length H
7.0 mm
L1
Length L1
41 mm
L2
Length L2
22 mm
L3
Length L3
25 mm
SW
Width across flats SW
27 mm
S1
Width across flats S1
19 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.